Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Modular fastening solutions for machine and plant construction

New from norelem: C-profile mounting rails and accessories

norelem has expanded its range to include high-quality C-profile mounting rails with extensive accessories. The cold-formed profile rails - also known as installation rails or simply C-profile - are designed for machine and plant construction and are suitable for the quick, precise installation of components, cables, sensors and equipment.°

The mounting rails are available in systems 28 (28 x 15 and 28 x 28 mm) and 41 (41 x 22 and 41 x 41 mm). The stable C-profile form ensures high bending and torsional strength and absorbs tensile and transverse forces perpendicular to the rail axis. System 41 also has a distinctive toothing. Tapped plates and hammer-head screws with serrations find a sure hold - even with high transverse forces.

The numerous slotted holes in the mounting rails ensure e.g. profile feet, hammer-head screws, tapped plates, rail connectors, brackets and beam clamps can be attached quickly and easily. Appropriate accessories enable universal installation solutions. The rails be idividually shortened if required.

 

"The system offers maximum flexibility. Attachments are freely positionable and infinitely adjustable. Components can be replaced, retrofitted or relocated at any time and thus adapted to new load-bearing and fastening requirements."

Almir Jakupovic, Head of Sales at norelem